Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600UR10
Part #:XM0013
Catalog #:600UR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.75 | F: | 6.38 |
| H: | 6.5 in | Y: | 3.75 in |
| D: | 6.5 | J: | 12.75 in |
| L: | 11.75 in | O: | 4.56 in |
| C: | 16.5 in | V: | 4.56 in |
| B: | 14.5 | K: | 6.38 in |
| N: | 10 | X: | 1.5 in |
| TAP Depth: | 1 in | G: | 3.19 |
| T: | 2.25 | A: | 8.13 |
| Center Distance (in): | 6 in | I: | 8.25 in |
| U: | 1.5 in | E: | 6.38 |
| H-Tap size: | 5/8 - 11 in |
Technical Specifications
| Input Speed: | 1750 | Thrust Rating - output shaft: | 5398 |
| Ratio: | 10:1 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Efficiency: | 80 |
| Key Sq.: | 0.375 | Key Length: | 2.94 |
| Input Diameter (in): | 1.5 in | Output RPM: | 175 |
| Product Type: | Worm Speed Reducer | Assembly: | U-R |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Output Diameter (in): | 2.250 in | Center Distance (in): | 6 |
| Series Code: | Raider | Service Factor: | 1 |
| Mounting Style: | No Base | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Model Code: | 600U |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.50 | Input HP @ 1750 RPM: | 28.74 |
| Input Keyway: | 3/8 X 2.94 in | Output Shaft Assembly Code: | R |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9722 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288369622 | Weight: | 240.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

