Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600UR40
Part #:XM0018
Catalog #:600UR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | M: | 3.75 |
| L: | 11.75 in | J: | 12.75 in |
| H: | 6.5 in | F: | 6.38 |
| K: | 6.38 in | C: | 16.5 in |
| B: | 14.5 | X: | 1.5 in |
| O: | 4.56 in | Y: | 3.75 in |
| N: | 10 | V: | 4.56 in |
| G: | 3.19 | H-Tap size: | 5/8 - 11 in |
| I: | 8.25 in | T: | 2.25 |
| U: | 1.5 in | E: | 6.38 |
| TAP Depth: | 1 in | Center Distance (in): | 6 in |
| A: | 8.13 |
Technical Specifications
| Key Length: | 2.94 | Efficiency: | 80 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.375 |
| Thrust Rating - output shaft: | 8518 | Ratio: | 40:1 |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Ratio Range: | 40:1 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Assembly: | U-R | Output RPM: | 43.7 |
| Input Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.50 | Series Code: | Raider |
| Input Keyway: | 3/8 X 2.94 in | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Model Code: | 600U |
| Input HP @ 1750 RPM: | 9.05 | Output Diameter (in): | 2.250 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 10716 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
General Specifications
| UPC: | 662288369660 | Weight: | 240.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

