Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600UR50
Part #:XM0019
Catalog #:600UR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 10 | D: | 6.5 |
| H: | 6.5 in | C: | 16.5 in |
| K: | 6.38 in | X: | 1.5 in |
| O: | 4.56 in | F: | 6.38 |
| L: | 11.75 in | B: | 14.5 |
| M: | 3.75 | V: | 4.56 in |
| Y: | 3.75 in | J: | 12.75 in |
| T: | 2.25 | G: | 3.19 |
| TAP Depth: | 1 in | Center Distance (in): | 6 in |
| E: | 6.38 | I: | 8.25 in |
| U: | 1.5 in | A: | 8.13 |
| H-Tap size: | 5/8 - 11 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Input Speed: | 1750 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 9238 | Key Sq.: | 0.375 |
| Key Length: | 2.94 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Assembly: | U-R |
| Output Diameter (in): | 2.250 in | Input RPM: | 1,750 |
| Input Keyway: | 3/8 X 2.94 in | Gear Type: | Worm |
| Output Key: | 1/2 X 3.50 | Service Factor: | 1 |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 7.07 |
| Model Code: | 600U | Input Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Input Style: | Solid Shaft | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 10228 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288369677 | Weight: | 344.30 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

