Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600ULR10
Part #:XM0023
Catalog #:600ULR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.56 in | B: | 14.5 |
| O: | 4.56 in | N: | 10 |
| L: | 11.75 in | Y: | 3.75 in |
| D: | 6.5 | H: | 6.5 in |
| K: | 6.38 in | J: | 12.75 in |
| X: | 1.5 in | C: | 16.5 in |
| M: | 3.75 | F: | 6.38 |
| G: | 3.19 | E: | 6.38 |
| I: | 8.25 in | TAP Depth: | 1 in |
| O*: | 4.56 in | U: | 1.5 in |
| H-Tap size: | 5/8 - 11 in | T: | 2.25 |
| A: | 8.13 | Center Distance (in): | 6 in |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 5398 |
| Input Speed: | 1750 | Ratio: | 10:1 |
| Reducer Style: | Standard | Key Length: | 2.94 |
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.375 |
| Output Key: | 1/2 X 3.50 | Output RPM: | 175 |
| Assembly: | U-LR | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | D | Input HP @ 1750 RPM: | 28.74 |
| Output Diameter (in): | 2.250 in | Ratio Range: | 10:1 |
| Input Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Model Code: | 600U | Input Keyway: | 3/8 X 2.94 in |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Center Distance (in): | 6 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Output Torque Rating (in-lb): | 9722 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288369707 | Weight: | 355.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

