Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600ULR15
Part #:XM0024
Catalog #:600ULR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | M: | 3.75 |
| H: | 6.5 in | C: | 16.5 in |
| L: | 11.75 in | J: | 12.75 in |
| O: | 4.56 in | V: | 4.56 in |
| B: | 14.5 | X: | 1.5 in |
| Y: | 3.75 in | N: | 10 |
| K: | 6.38 in | D: | 6.5 |
| H-Tap size: | 5/8 - 11 in | G: | 3.19 |
| A: | 8.13 | Center Distance (in): | 6 in |
| T: | 2.25 | TAP Depth: | 1 in |
| E: | 6.38 | O*: | 4.56 in |
| I: | 8.25 in | U: | 1.5 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Efficiency: | 80 | Key Length: | 2.94 |
| Thrust Rating - output shaft: | 6198 | Key Sq.: | 0.375 |
| Ratio: | 15:1 | Input Speed: | 1750 |
| Assembly: | U-LR | Gear Type: | Worm |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Output Key: | 1/2 X 3.50 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | 600U |
| Input Keyway: | 3/8 X 2.94 in | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | D | Output Shaft Orientation: | LR |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 2.250 in |
| Series Code: | Raider | Output RPM: | 116.6 |
| Input HP @ 1750 RPM: | 21.19 | Input Diameter (in): | 1.5 in |
| Center Distance (in): | 6 | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 10516 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288369714 | Weight: | 240.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

