Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600Q180LR30
Part #:XM0147
Catalog #:600Q180LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | L: | 8.25 in |
| B: | 8.13 | P: | 12.5 in |
| M: | 12.63 | J: | 9.68 in |
| N: | 6.31 | K: | 16.5 in |
| H: | 6.5 in | F: | 3.19 |
| D: | 6.38 | C: | 12.75 in |
| A: | 14.5 | E: | 6.38 |
Technical Specifications
| Input Keyway (C Face): | 5/16x5/32 | Reducer Style: | Standard |
| Input Bore (C Face): | 1.375 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 7798 | Input Speed: | 1750 |
| Motor Frame Size: | 180TC | Ratio Range: | 30:1 |
| Output Diameter (in): | 3.938 in | Input HP @ 1750 RPM: | 10.26 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Frame Size: | 180TC |
| Gear Type: | Worm | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 10911 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
General Specifications
| UPC: | 662288901235 | Weight: | 270.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

