Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600Q180LR50
Part #:XM0149
Catalog #:600Q180LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.68 in | F: | 3.19 |
| R: | 4.5 in | K: | 16.5 in |
| C: | 12.75 in | M: | 12.63 |
| D: | 6.38 | P: | 12.5 in |
| N: | 6.31 | H: | 6.5 in |
| B: | 8.13 | L: | 8.25 in |
| E: | 6.38 | A: | 14.5 |
Technical Specifications
| Reducer Style: | Standard | Ratio: | 50:1 |
| Motor Frame Size: | 180TC | Input Torque: | 221.49 in-Lbs @1750 input rpm, 1 HP |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 5/16x5/32 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 9238 | Efficiency: | 80 |
| Output Diameter (in): | 3.938 in | Center Distance (in): | 6 |
| Ratio Range: | 50:1 | Frame Size: | 180TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.15 | Input Style: | C-Face Quill |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 35 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288901259 | Weight: | 270.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

