Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600Q210L30
Part #:XM0157
Catalog #:600Q210L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.56 in | C: | 16.5 in |
| L: | 8.25 in | P: | 12.5 in |
| B: | 14.5 | K: | 6.38 in |
| N: | 10 | V: | 4.56 in |
| M: | 15.31 | R: | 4.5 in |
| F: | 6.38 | J: | 12.75 in |
| H: | 6.5 in | D: | 6.5 |
| TAP Depth: | 1 in | A: | 8.13 |
| I: | 8.25 in | T: | 2.25 |
| E: | 6.38 | H-Tap size: | 5/8 - 11 in |
| LQ: | 9.68 in | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | Center Distance (in): | 6 in |
| BF: | 0.53 | G: | 3.19 |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 30:1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 7798 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.50 |
| Product Type: | Worm Speed Reducer | Assembly: | Q-L |
| Input Style: | C-Face Quill | Frame Size: | 210TC |
| Model Code: | 600Q | Output Shaft Assembly Code: | L |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.8 | Input Diameter (in): | 1.375 in |
| Series Code: | Raider | Center Distance (in): | 6 |
| Gear Type: | Worm | Mounting Style: | No Base |
| Output Diameter (in): | 2.250 in | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 10911 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
General Specifications
| UPC: | 662288370772 | Weight: | 354.75 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

