Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600Q210L50
Part #:XM0159
Catalog #:600Q210L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.56 in | P: | 12.5 in |
| K: | 6.38 in | B: | 14.5 |
| R: | 4.5 in | D: | 6.5 |
| F: | 6.38 | L: | 8.25 in |
| H: | 6.5 in | C: | 16.5 in |
| V: | 4.56 in | N: | 10 |
| M: | 15.31 | J: | 12.75 in |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| BF: | 0.53 | E: | 6.38 |
| T: | 2.25 | LQ: | 9.68 in |
| BD: | 9 | I: | 8.25 in |
| A: | 8.13 | G: | 3.19 |
| H-Tap size: | 5/8 - 11 in | TAP Depth: | 1 in |
Technical Specifications
| Reducer Style: | Standard | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Speed: | 1750 | Motor Frame Size: | 210TC |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 9238 | Input Bore (C Face): | 1.375 |
| Ratio: | 50:1 | Model Code: | 600Q |
| Output Shaft Assembly Code: | L | Center Distance (in): | 6 |
| Output RPM: | 35 | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Input Style: | C-Face Quill | Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.50 |
| Ratio Range: | 50:1 | Output Diameter (in): | 2.250 in |
| Input HP @ 1750 RPM: | 7.07 | Input RPM: | 1,750 |
| Assembly: | Q-L | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 10228 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288370796 | Weight: | 270.00 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

