Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600Q210L60
Part #:XM0160
Catalog #:600Q210L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | V: | 4.56 in |
| D: | 6.5 | J: | 12.75 in |
| R: | 4.5 in | O: | 4.56 in |
| B: | 14.5 | P: | 12.5 in |
| M: | 15.31 | N: | 10 |
| H: | 6.5 in | K: | 6.38 in |
| F: | 6.38 | L: | 8.25 in |
| TAP Depth: | 1 in | BF: | 0.53 |
| T: | 2.25 | I: | 8.25 in |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| BD: | 9 | AK: | 8.5 |
| E: | 6.38 | H-Tap size: | 5/8 - 11 in |
| AJ: | 7.25 | A: | 8.13 |
| G: | 3.19 | LQ: | 9.68 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Motor Frame Size: | 210TC | Ratio: | 60:1 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Thrust Rating - output shaft: | 9798 | Frame Size: | 210TC |
| Model Code: | 600Q | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 1/2 X 3.50 |
| Output Shaft Assembly Code: | L | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Assembly: | Q-L |
| Output RPM: | 29.1 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 5.83 | Output Diameter (in): | 2.250 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 9743 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
General Specifications
| UPC: | 662288370802 | Weight: | 352.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

