Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600UH10
Part #:XM0183
Catalog #:600UH10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.75 | D: | 6.5 |
| K: | 16.5 in | B: | 14.5 |
| O: | 19 in | J: | 12.75 in |
| Y: | 3.75 in | L: | 11.75 in |
| F: | 6.38 | H: | 6.5 in |
| N: | 6.31 | X: | 1.5 in |
| C: | 16.5 in | I: | 8.25 in |
| G: | 3.19 | Center Distance (in): | 6 in |
| T: | 3.9375 | U: | 1.5 in |
| AG: | 12.63 | A: | 14.5 |
| E: | 6.38 |
Technical Specifications
| Key Length: | 2.94 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.375 |
| Efficiency: | 80 | Ratio: | 10:1 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 5398 |
| Maximum Input HP: | 24.99 hp @ 1750 rpm | Manufacturer Reducer Size: | 600 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 28.74 | Input Keyway: | 3/8 X 2.94 in |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Output Key: | 1 X 4.00 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Model Code: | 600UH | Input Diameter (in): | 1.5 in |
| Output Diameter (in): | 3.938 in | Input Style: | Solid Shaft |
| Bore Code: | 63 | Mounting Style: | Shaft Mt |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 9722 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
General Specifications
| UPC: | 662288370987 | Weight: | 321.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

