Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600UH60
Part #:XM0190
Catalog #:600UH60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.13 | Y: | 3.75 in |
| J: | 11.75 in | F: | 3.19 |
| M: | 12.63 | K: | 16.5 in |
| X: | 1.5 in | L: | 8.25 in |
| N: | 6.31 | D: | 6.38 |
| H: | 6.5 in | C: | 12.75 in |
| O: | 19 in | A: | 14.5 |
| E: | 6.38 |
Technical Specifications
| Efficiency: | 80 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 9798 | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.375 | Ratio: | 60:1 |
| Key Length: | 2.94 | Input Speed: | 1750 |
| Input Style: | Shaft | Output Diameter (in): | 3.938 in |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.07 | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9743 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288371045 | Weight: | 383.15 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

