Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600Q180H60
Part #:XM0230
Catalog #:600Q180H60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.68 in | B: | 8.13 |
| H: | 6.5 in | P: | 12.5 in |
| N: | 6.31 | M: | 12.63 |
| F: | 3.19 | L: | 8.25 in |
| K: | 16.5 in | R: | 4.5 in |
| D: | 6.38 | C: | 12.75 in |
| A: | 14.5 | E: | 6.38 |
Technical Specifications
| Input Keyway (C Face): | 5/16x5/32 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 9798 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.375 |
| Ratio: | 60:1 | Center Distance (in): | 6 |
| Frame Size: | 180TC | Output Diameter (in): | 3.938 in |
| Input HP @ 1750 RPM: | 5.07 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 9743 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288901327 | Weight: | 344.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

