Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600Q210H30
Part #:XM0237
Catalog #:600Q210H30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | N: | 10 |
| B: | 14.5 | M: | 12.63 |
| P: | 12.5 in | K: | 16.5 in |
| H: | 6.5 in | J: | 12.75 in |
| F: | 6.38 | R: | 4.5 in |
| L: | 8.25 in | D: | 6.5 |
| AJ: | 7.25 | E: | 6.38 |
| BF: | 0.53 | G: | 3.19 |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| LQ: | 9.68 in | AK: | 8.5 |
| T: | 3.9375 | AG: | 12.63 |
| A: | 14.5 | BD: | 9 |
| I: | 8.25 in |
Technical Specifications
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Ratio: | 30:1 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 7798 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 58.3 |
| Bore Code: | 63 | Model Code: | 600Q |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 11.8 | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.938 in | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mt | Input Diameter (in): | 1.375 in |
| Frame Size: | 210TC | Output Key: | 1 X 4.00 |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 10911 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288371410 | Weight: | 314.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

