Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600Q210H40
Part #:XM0238
Catalog #:600Q210H40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | P: | 12.5 in |
| J: | 12.75 in | B: | 14.5 |
| D: | 6.5 | L: | 8.25 in |
| M: | 12.63 | H: | 6.5 in |
| R: | 4.5 in | C: | 16.5 in |
| K: | 16.5 in | N: | 10 |
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 6 in |
| BD: | 9 | BE1: | 0.5 in |
| A: | 14.5 | LQ: | 9.68 in |
| AG: | 12.63 | I: | 8.25 in |
| E: | 6.38 | G: | 3.19 |
| T: | 3.9375 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Motor Frame Size: | 210TC | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 1.375 |
| Ratio: | 40:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 8518 | Series Code: | Raider |
| Output Diameter (in): | 3.938 in | Center Distance (in): | 6 |
| Bore Code: | 63 | Gear Type: | Worm |
| Output RPM: | 43.7 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 9.05 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Frame Size: | 210TC | Output Key: | 1 X 4.00 |
| Reducer: | Worm - Right Angle | Model Code: | 600Q |
| Output Torque Rating (in-lb): | 10716 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288371427 | Weight: | 314.00 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

