Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600Q180R25
Part #:XM0242
Catalog #:600Q180R25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 12.75 in | D: | 6.38 |
| J: | 9.68 in | H: | 6.5 in |
| P: | 12.5 in | R: | 4.5 in |
| M: | 12.63 | N: | 6.31 |
| K: | 16.5 in | B: | 8.13 |
| L: | 8.25 in | F: | 3.19 |
| A: | 14.5 | E: | 6.38 |
Technical Specifications
| Motor Frame Size: | 180TC | Shaft Seal Material: | Nitrile |
| Input Torque: | 443.34 in-Lbs @1750 input rpm, 1 HP | Efficiency: | 80 |
| Input Speed: | 1750 | Input Keyway (C Face): | 5/16x5/32 |
| Reducer Style: | Standard | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 7281 | Ratio: | 25:1 |
| Center Distance (in): | 6 | Output Diameter (in): | 3.938 in |
| Frame Size: | 180TC | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 12.31 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Output Torque Rating (in-lb): | 70 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288901174 | Weight: | 270.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

