Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600Q180H25
Part #:XM0244
Catalog #:600Q180H25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 16.5 in | B: | 8.13 |
| P: | 12.5 in | M: | 12.63 |
| J: | 9.68 in | C: | 12.75 in |
| N: | 6.31 | F: | 3.19 |
| D: | 6.38 | R: | 4.5 in |
| L: | 8.25 in | H: | 6.5 in |
| E: | 6.38 | A: | 14.5 |
Technical Specifications
| Ratio: | 25:1 | Motor Frame Size: | 180TC |
| Reducer Style: | Standard | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 7281 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Torque: | 443.34 in-Lbs @1750 input rpm, 1 HP | Input Keyway (C Face): | 5/16x5/32 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 12.31 |
| Output Diameter (in): | 3.938 in | Frame Size: | 180TC |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 70 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288901280 | Weight: | 344.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

