Grove Gear EL8130042.00 - EL-BM813-25-L-56
Part #:EL8130042.00
Catalog #:EL-BM813-25-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 in | Center Distance (in): | 1.33 in |
| J: | 3.25 in | BF: | 0.41 |
| AK: | 4.5 | LM: | 6.07 |
| O: | 2.16 in | B: | 3.8 |
| TAP Depth: | 0.5 in | A: | 2.82 |
| T: | 0.625 | G: | 1 |
| I: | 2.4 in | K: | 1.63 in |
| BD: | 6.5 | L1: | 3.82 in |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 1.72 | C: | 4.66 in |
| U: | 0.5 in | F: | 2 |
| N: | 4 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.445 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 3/16 x 1.38 |
| Ratio: | 25:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/8 X 1.00 in | Input RPM: | 1,750 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 70 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | EL |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.5 in |
| Assembly: | BM-L | Center Distance (in): | 1.33 |
| Output Shaft Assembly Code: | L | Ratio Range: | 25:1 |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 309 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| Weight: | 15.00 LB |

