Grove Gear EL8130063.00 - EL-BM813-10-D-56
Part #:EL8130063.00
Catalog #:EL-BM813-10-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | I: | 2.4 in |
| TAP Depth: | 0.5 in | L1: | 3.82 in |
| O: | 2.16 in | H-Tap size: | 5/16-18 in |
| J: | 3.25 in | B: | 3.8 |
| C: | 4.66 in | G: | 1 |
| U: | 0.5 in | O*: | 1.96 |
| AJ: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | T: | 0.625 |
| O*: | 1.96 in | LM: | 6.07 |
| A: | 2.82 | F: | 2 |
| Center Distance (in): | 1.33 in | AK: | 4.5 |
| BD: | 6.5 | D: | 1.72 |
| N: | 4 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.823 |
| Thrust Rating - output shaft: | 1070 | Reducer: | Worm - Right Angle |
| Series Code: | EL | Output Shaft Direction: | Double |
| Assembly: | BM-D | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | D | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 1/8 X 1.00 in |
| Center Distance (in): | 1.33 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.5 in |
| Motor Frame Size: | 56 | Output RPM: | 175 |
| Output Key: | 3/16 x 1.38 | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Output Torque Rating (in-lb): | 263 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| Weight: | 15.00 LB |

