How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | BE: | 0.38 in |
| AJ: | 5.88 | G: | 1 |
| J: | 3.25 in | AK: | 4.5 |
| BF: | 0.41 | LQ: | 3.94 in |
| H-Tap size: | 5/16 - 18 in | F: | 2 |
| I: | 2.12 in | TAP Depth: | 0.5 in |
| C: | 4.66 in | O*: | 2 in |
| BD: | 6.5 | B: | 4 |
| T: | 0.625 | N: | 4 |
| Center Distance (in): | 1.33 in | K: | 1.63 in |
| O: | 2 in | A: | 2.88 |
Technical Specifications
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Output Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Center Distance (in): | 1.33 | Input HP @ 1750 RPM: | 1.28 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Assembly: | Q-LR | Series Code: | Raider |
| Ratio Range: | 5:1 | Output Key: | 3/16 X 1.31 |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Output RPM: | 350 |
| Shaft Seal Material: | Nitrile | Model Code: | 133Q |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Double | Thrust Rating - output shaft: | 811 |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 210 in/lbs |

