How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 1.72 |
| AJ: | 5.88 | BD: | 6.5 |
| I: | 2.12 in | G: | 1 |
| Center Distance (in): | 1.33 in | O: | 2 in |
| H-Tap size: | 5/16 - 18 in | B: | 4 |
| J: | 3.25 in | O*: | 2 in |
| A: | 2.88 | TAP Depth: | 0.5 in |
| C: | 4.66 in | K: | 1.63 in |
| T: | 0.625 | AK: | 4.5 |
| BE: | 0.38 in | F: | 2 |
| N: | 4 | LQ: | 3.94 in |
Technical Specifications
| Output Key: | 3/16 X 1.31 | Assembly: | Q-LR |
| Product Type: | Worm Speed Reducer | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Center Distance (in): | 1.33 | Model Code: | 133Q |
| Output Shaft Assembly Code: | D | Input HP @ 1750 RPM: | 0.77 |
| Output Shaft Direction: | Double | Shaft Seal Material: | Nitrile |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1001 |
| Output Torque Rating (in-lb): | 246 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 458 lb |

