How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | A: | 2.88 |
| TAP Depth: | 0.5 in | AK: | 4.5 |
| AJ: | 5.88 | F: | 2 |
| T: | 0.625 | BE: | 0.38 in |
| I: | 2.12 in | H-Tap size: | 5/16 - 18 in |
| Center Distance (in): | 1.33 in | N: | 4 |
| G: | 1 | LQ: | 3.94 in |
| K: | 1.63 in | BD: | 6.5 |
| BF: | 0.41 | C: | 4.66 in |
| D: | 1.72 | O: | 2 in |
| B: | 4 |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 116.6 |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.33 |
| Shaft Seal Material: | Nitrile | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Series Code: | Raider |
| Ratio Range: | 15:1 | Output Shaft Direction: | Left |
| Output Key: | 3/16 X 1.31 | Input Bore (C Face): | 0.625 |
| Ratio: | 15:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | L | Assembly: | Q-L |
| Output Diameter (in): | 0.625 in | Model Code: | 133Q |
| Input HP @ 1750 RPM: | 0.56 | Thrust Rating - output shaft: | 1156 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Torque Rating (in-lb): | 259 in/lbs |

