How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LQ: | 3.94 in |
| BF: | 0.41 | F: | 2 |
| O: | 2 in | K: | 1.63 in |
| B: | 4 | C: | 4.66 in |
| N: | 4 | G: | 1 |
| Center Distance (in): | 1.33 in | A: | 2.88 |
| H-Tap size: | 5/16 - 18 in | J: | 3.25 in |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 2.12 in | TAP Depth: | 0.5 in |
| T: | 0.625 | D: | 1.72 |
| BD: | 6.5 |
Technical Specifications
| Motor Frame Size: | 56C | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | Raider |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 0.56 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Key: | 3/16 X 1.31 | Output RPM: | 116.6 |
| Ratio: | 15:1 | Center Distance (in): | 1.33 |
| Output Shaft Assembly Code: | R | Assembly: | Q-R |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 0.625 in | Model Code: | 133Q |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Nitrile |
| Output Shaft Direction: | Right | Thrust Rating - output shaft: | 1156 |
| Output Torque Rating (in-lb): | 259 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |

