How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | Center Distance (in): | 1.33 in |
| B: | 4 | G: | 1 |
| J: | 3.25 in | LQ: | 3.94 in |
| TAP Depth: | 0.5 in | BF: | 0.41 |
| H-Tap size: | 5/16 - 18 in | T: | 0.625 |
| C: | 4.66 in | AJ: | 5.88 |
| I: | 2.12 in | D: | 1.72 |
| A: | 2.88 | N: | 4 |
| BE: | 0.38 in | AK: | 4.5 |
| BD: | 6.5 | O: | 2 in |
| F: | 2 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/16 X 1.31 |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.46 |
| Ratio Range: | 20:1 | Output Shaft Direction: | Right |
| Output Shaft Assembly Code: | R | Model Code: | 133Q |
| Shaft Seal Material: | Nitrile | Input RPM: | 1,750 |
| Assembly: | Q-R | Ratio: | 20:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Center Distance (in): | 1.33 | Input Bore (C Face): | 0.625 |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1241 |
| Output Torque Rating (in-lb): | 270 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Housing Material: | Cast Iron |

