How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | O*: | 2 in |
| TAP Depth: | 0.5 in | N: | 4 |
| B: | 4 | H-Tap size: | 5/16 - 18 in |
| K: | 1.63 in | BD: | 6.5 |
| D: | 1.72 | J: | 3.25 in |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| LQ: | 3.94 in | Center Distance (in): | 1.33 in |
| A: | 2.88 | O: | 2 in |
| F: | 2 | G: | 1 |
| C: | 4.66 in | I: | 2.12 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/16 X 1.31 |
| Output Shaft Direction: | Double | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Model Code: | 133Q |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.32 | Output RPM: | 58.3 |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 56C | Output Diameter (in): | 0.625 in |
| Assembly: | Q-LR | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Center Distance (in): | 1.33 |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 1399 |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Torque Rating (in-lb): | 268 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |

