How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2 in | A: | 2.88 |
| C: | 4.66 in | K: | 1.63 in |
| BF: | 0.41 | J: | 3.25 in |
| BD: | 6.5 | I: | 2.12 in |
| D: | 1.72 | T: | 0.625 |
| AJ: | 5.88 | B: | 4 |
| BE: | 0.38 in | AK: | 4.5 |
| F: | 2 | H-Tap size: | 5/16 - 18 in |
| G: | 1 | Center Distance (in): | 1.33 in |
| TAP Depth: | 0.5 in | LQ: | 3.94 in |
| N: | 4 | O*: | 2 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.26 | Center Distance (in): | 1.33 |
| Shaft Seal Material: | Nitrile | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Product Type: | Worm Speed Reducer |
| Ratio Range: | 40:1 | Assembly: | Q-LR |
| Model Code: | 133Q | Gear Type: | Worm |
| Series Code: | Raider | Output Shaft Direction: | Double |
| Output Key: | 3/16 X 1.31 | Output Diameter (in): | 0.625 in |
| Ratio: | 40:1 | Output RPM: | 43.7 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1399 |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 270 in/lbs |

