How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.33 in | J: | 3.25 in |
| I: | 2.12 in | TAP Depth: | 0.5 in |
| AK: | 4.5 | C: | 4.66 in |
| H-Tap size: | 5/16 - 18 in | T: | 0.625 |
| BD: | 6.5 | G: | 1 |
| N: | 4 | K: | 1.63 in |
| F: | 2 | B: | 4 |
| A: | 2.88 | AJ: | 5.88 |
| O: | 2 in | BE: | 0.38 in |
| BF: | 0.41 | D: | 1.72 |
| LQ: | 3.94 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft Direction: | Left | Output RPM: | 35 |
| Model Code: | 133Q | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.22 | Output Shaft Assembly Code: | L |
| Ratio: | 50:1 | Gear Type: | Worm |
| Center Distance (in): | 1.33 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Nitrile | Assembly: | Q-L |
| Series Code: | Raider | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.31 |
| Output Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| Product Type: | Worm Speed Reducer | Ratio Range: | 50:1 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 1399 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 256 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 458 lb |

