How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.88 | H-Tap size: | 5/16 - 18 in |
| LQ: | 3.94 in | BF: | 0.41 |
| I: | 2.12 in | BE: | 0.38 in |
| AK: | 4.5 | J: | 3.25 in |
| AJ: | 5.88 | D: | 1.72 |
| O: | 2 in | G: | 1 |
| TAP Depth: | 0.5 in | C: | 4.66 in |
| B: | 4 | Center Distance (in): | 1.33 in |
| F: | 2 | K: | 1.63 in |
| T: | 0.625 | N: | 4 |
| BD: | 6.5 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 1.33 | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | R | Output Shaft Direction: | Right |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Assembly: | Q-R | Output RPM: | 35 |
| Output Key: | 3/16 X 1.31 | Input HP @ 1750 RPM: | 0.22 |
| Model Code: | 133Q | Input Bore (C Face): | 0.625 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 1399 |
| Output Torque Rating (in-lb): | 256 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |

