How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | AK: | 4.5 |
| C: | 5.38 in | AJ: | 5.88 |
| N: | 4.31 | T: | 0.75 |
| G: | 1.38 | B: | 5.13 |
| J: | 4.19 in | O: | 1.78 in |
| BF: | 0.41 | K: | 2.09 in |
| Center Distance (in): | 1.54 in | LQ: | 4.52 in |
| BE: | 0.38 in | TAP Depth: | 0.5 in |
| I: | 2.75 in | A: | 3.69 |
| F: | 2.75 | D: | 1.91 |
| BD: | 6.5 |
Technical Specifications
| Series Code: | Raider | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Output Diameter (in): | 0.750 in |
| Ratio Range: | 5:1 | Assembly: | Q-R |
| Model Code: | 154Q | Output Key: | 3/16 X 1.25 |
| Shaft Seal Material: | Nitrile | Output Shaft Direction: | Right |
| Product Type: | Worm Speed Reducer | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.54 |
| Input HP @ 1750 RPM: | 1.66 | Output RPM: | 350 |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 806 |
| Output Torque Rating (in-lb): | 276 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |

