How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.5 in | G: | 1.38 |
| D: | 1.91 | C: | 5.38 in |
| T: | 0.75 | Center Distance (in): | 1.54 in |
| K: | 2.09 in | BD: | 6.5 |
| B: | 5.13 | LQ: | 4.52 in |
| BF: | 0.41 | H-Tap size: | 5/16 - 18 in |
| BE: | 0.38 in | A: | 3.69 |
| J: | 4.19 in | AK: | 4.5 |
| N: | 4.31 | I: | 2.75 in |
| O*: | 1.78 in | AJ: | 5.88 |
| O: | 1.78 in | F: | 2.75 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.54 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 0.750 in | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | D | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | Raider | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | Double |
| Assembly: | Q-LR | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | 154Q | Shaft Seal Material: | Nitrile |
| Output Key: | 3/16 X 1.25 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 1.06 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 1001 |
| Output Torque Rating (in-lb): | 339 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 388 lb |

