How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | J: | 4.19 in |
| BF: | 0.41 | Center Distance (in): | 1.54 in |
| C: | 5.38 in | N: | 4.31 |
| O: | 1.78 in | B: | 5.13 |
| BE: | 0.38 in | K: | 2.09 in |
| F: | 2.75 | AK: | 4.5 |
| AJ: | 5.88 | G: | 1.38 |
| TAP Depth: | 0.5 in | BD: | 6.5 |
| D: | 1.91 | I: | 2.75 in |
| LQ: | 4.52 in | H-Tap size: | 5/16 - 18 in |
| A: | 3.69 |
Technical Specifications
| Center Distance (in): | 1.54 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 1.06 | Input RPM: | 1,750 |
| Series Code: | Raider | Gear Type: | Worm |
| Output Key: | 3/16 X 1.25 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Nitrile |
| Output Shaft Assembly Code: | L | Input Style: | C-Face Quill |
| Assembly: | Q-L | Model Code: | 154Q |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output Shaft Direction: | Left |
| Output Diameter (in): | 0.750 in | Thrust Rating - output shaft: | 1001 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Torque Rating (in-lb): | 339 in/lbs |

