How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.38 in | I: | 2.75 in |
| LQ: | 4.52 in | BF: | 0.41 |
| T: | 0.75 | D: | 1.91 |
| BE: | 0.38 in | K: | 2.09 in |
| J: | 4.19 in | F: | 2.75 |
| O: | 1.78 in | TAP Depth: | 0.5 in |
| N: | 4.31 | A: | 3.69 |
| BD: | 6.5 | G: | 1.38 |
| AJ: | 5.88 | B: | 5.13 |
| Center Distance (in): | 1.54 in | AK: | 4.5 |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Output Diameter (in): | 0.750 in | Service Factor: | 1 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.25 | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.81 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | Raider |
| Output RPM: | 116.6 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Nitrile |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Assembly: | Q-R | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output Shaft Direction: | Right |
| Model Code: | 154Q | Center Distance (in): | 1.54 |
| Product Type: | Worm Speed Reducer | Thrust Rating - output shaft: | 1146 |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 365 in/lbs | Housing Material: | Cast Iron |

