How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.75 in | Center Distance (in): | 1.54 in |
| K: | 2.09 in | O: | 1.78 in |
| J: | 4.19 in | F: | 2.75 |
| H-Tap size: | 5/16 - 18 in | BE: | 0.38 in |
| C: | 5.38 in | LQ: | 4.52 in |
| BD: | 6.5 | T: | 0.75 |
| AJ: | 5.88 | TAP Depth: | 0.5 in |
| BF: | 0.41 | A: | 3.69 |
| AK: | 4.5 | B: | 5.13 |
| G: | 1.38 | D: | 1.91 |
| N: | 4.31 |
Technical Specifications
| Model Code: | 154Q | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | L | Output Shaft Direction: | Left |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 0.64 |
| Output Diameter (in): | 0.750 in | Ratio Range: | 20:1 |
| Gear Type: | Worm | Center Distance (in): | 1.54 |
| Output Key: | 3/16 X 1.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Assembly: | Q-L |
| Product Type: | Worm Speed Reducer | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Series Code: | Raider |
| Shaft Seal Material: | Nitrile | Input Style: | C-Face Quill |
| Output RPM: | 87.5 | Thrust Rating - output shaft: | 1241 |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 373 in/lbs |

