How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | AK: | 4.5 |
| Center Distance (in): | 1.54 in | N: | 4.31 |
| D: | 1.91 | B: | 5.13 |
| F: | 2.75 | I: | 2.75 in |
| BD: | 6.5 | K: | 2.09 in |
| J: | 4.19 in | C: | 5.38 in |
| H-Tap size: | 5/16 - 18 in | BE: | 0.38 in |
| A: | 3.69 | TAP Depth: | 0.5 in |
| BF: | 0.41 | O: | 1.78 in |
| LQ: | 4.52 in | T: | 0.75 |
| AJ: | 5.88 |
Technical Specifications
| Output Key: | 3/16 X 1.25 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | Raider |
| Shaft Seal Material: | Nitrile | Model Code: | 154Q |
| Center Distance (in): | 1.54 | Input RPM: | 1,750 |
| Output Diameter (in): | 0.750 in | Assembly: | Q-R |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 0.64 |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | R |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Right | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1241 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 373 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 388 lb |

