How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.75 in | K: | 2.09 in |
| AK: | 4.5 | N: | 4.31 |
| BF: | 0.41 | C: | 5.38 in |
| Center Distance (in): | 1.54 in | TAP Depth: | 0.5 in |
| F: | 2.75 | AJ: | 5.88 |
| A: | 3.69 | BE: | 0.38 in |
| B: | 5.13 | LQ: | 4.52 in |
| D: | 1.91 | H-Tap size: | 5/16 - 18 in |
| J: | 4.19 in | BD: | 6.5 |
| T: | 0.75 | O: | 1.78 in |
| G: | 1.38 |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft Direction: | Right |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | R |
| Center Distance (in): | 1.54 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.47 |
| Shaft Seal Material: | Nitrile | Output Key: | 3/16 X 1.25 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Ratio: | 30:1 | Output Diameter (in): | 0.750 in |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Series Code: | Raider | Model Code: | 154Q |
| Assembly: | Q-R | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1399 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 377 in/lbs | Output Shaft: | Solid Shaft |

