How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.78 in | H-Tap size: | 5/16 - 18 in |
| C: | 5.38 in | BE: | 0.38 in |
| J: | 4.19 in | I: | 2.75 in |
| BF: | 0.41 | BD: | 6.5 |
| N: | 4.31 | K: | 2.09 in |
| G: | 1.38 | T: | 0.75 |
| TAP Depth: | 0.5 in | Center Distance (in): | 1.54 in |
| F: | 2.75 | LQ: | 4.52 in |
| A: | 3.69 | AK: | 4.5 |
| D: | 1.91 | AJ: | 5.88 |
| B: | 5.13 |
Technical Specifications
| Ratio: | 50:1 | Output Shaft Assembly Code: | L |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Model Code: | 154Q |
| Input HP @ 1750 RPM: | 0.31 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Left | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Worm Speed Reducer |
| Motor Frame Size: | 56C | Output Diameter (in): | 0.750 in |
| Assembly: | Q-L | Series Code: | Raider |
| Output Key: | 3/16 X 1.25 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Nitrile |
| Center Distance (in): | 1.54 | Thrust Rating - output shaft: | 1399 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Torque Rating (in-lb): | 355 in/lbs |

