How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 1.54 in |
| BD: | 6.5 | G: | 1.38 |
| F: | 2.75 | H-Tap size: | 5/16 - 18 in |
| TAP Depth: | 0.5 in | B: | 5.13 |
| J: | 4.19 in | D: | 1.91 |
| I: | 2.75 in | K: | 2.09 in |
| T: | 0.75 | LQ: | 4.52 in |
| A: | 3.69 | AK: | 4.5 |
| C: | 5.38 in | BE: | 0.38 in |
| O: | 1.78 in | N: | 4.31 |
| AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 1.54 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 0.750 in |
| Output Key: | 3/16 X 1.25 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 0.31 | Assembly: | Q-R |
| Ratio: | 50:1 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | R | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Nitrile | No. of Gear Reductions: | Single |
| Model Code: | 154Q | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Product Type: | Worm Speed Reducer | Thrust Rating - output shaft: | 1399 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 355 in/lbs | Output Shaft: | Solid Shaft |

