How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | D: | 2.06 |
| T: | 0.875 | TAP Depth: | 0.61 in |
| O*: | 1.88 in | BD: | 6.5 |
| G: | 1.38 | K: | 2.09 in |
| A: | 3.38 | I: | 2.75 in |
| BE: | 0.38 in | B: | 4.81 |
| J: | 4.19 in | O: | 1.88 in |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| C: | 5.75 in | H-Tap size: | 5/16 - 18 in |
| N: | 4.31 | AK: | 4.5 |
| LQ: | 4.38 in | BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Nitrile |
| Model Code: | 175Q | Center Distance (in): | 1.75 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 5:1 | Output Diameter (in): | 0.875 in |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 2.45 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Assembly: | Q-LR | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | Double |
| Motor Frame Size: | 140TC | Series Code: | Raider |
| Output Key: | 3/16 X 1.38 | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Thrust Rating - output shaft: | 868 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 663 lb |
| Output Torque Rating (in-lb): | 405 in/lbs | Output Shaft: | Solid Shaft |

