How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.81 | N: | 4.31 |
| TAP Depth: | 0.61 in | BF: | 0.41 |
| LQ: | 4.38 in | BD: | 6.5 |
| J: | 4.19 in | G: | 1.38 |
| AK: | 4.5 | K: | 2.09 in |
| I: | 2.75 in | BE: | 0.38 in |
| C: | 5.75 in | D: | 2.06 |
| H-Tap size: | 5/16 - 18 in | AJ: | 5.88 |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| T: | 0.875 | A: | 3.38 |
| O: | 1.88 in |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | 175Q |
| Center Distance (in): | 1.75 | Assembly: | Q-R |
| Series Code: | Raider | Input HP @ 1750 RPM: | 2.45 |
| Output Shaft Assembly Code: | R | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | Right | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Key: | 3/16 X 1.38 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 0.875 |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 0.875 in |
| Output RPM: | 350 | Thrust Rating - output shaft: | 868 |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 663 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 405 in/lbs |

