How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.09 in | N: | 4.31 |
| C: | 5.75 in | AK: | 4.5 |
| J: | 4.19 in | O: | 1.88 in |
| A: | 3.38 | TAP Depth: | 0.61 in |
| BE: | 0.38 in | AJ: | 5.88 |
| B: | 4.81 | LQ: | 4.38 in |
| BF: | 0.41 | G: | 1.38 |
| F: | 2.75 | I: | 2.75 in |
| D: | 2.06 | T: | 0.875 |
| BD: | 6.5 | Center Distance (in): | 1.75 in |
| O*: | 1.88 in | H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | Double | Gear Type: | Worm |
| Output RPM: | 350 | Output Shaft Assembly Code: | D |
| Assembly: | Q-LR | Ratio Range: | 5:1 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Output Key: | 3/16 X 1.38 | Reducer: | Worm - Right Angle |
| Model Code: | 175Q | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 2.45 | Shaft Seal Material: | Nitrile |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 0.875 in | Series Code: | Raider |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 868 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 663 lb | Output Torque Rating (in-lb): | 405 in/lbs |

