How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.875 | F: | 2.75 |
| O*: | 1.88 in | AJ: | 5.88 |
| J: | 4.19 in | TAP Depth: | 0.61 in |
| C: | 5.75 in | G: | 1.38 |
| BE: | 0.38 in | N: | 4.31 |
| BD: | 6.5 | B: | 4.81 |
| H-Tap size: | 5/16 - 18 in | D: | 2.06 |
| I: | 2.75 in | BF: | 0.41 |
| LQ: | 4.38 in | O: | 1.88 in |
| Center Distance (in): | 1.75 in | K: | 2.09 in |
| AK: | 4.5 | A: | 3.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Shaft Seal Material: | Nitrile |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 1.52 | Assembly: | Q-LR |
| Output Key: | 3/16 X 1.38 | Output Shaft Direction: | Double |
| Output Shaft Assembly Code: | D | Gear Type: | Worm |
| Output RPM: | 175 | Output Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Series Code: | Raider | Model Code: | 175Q |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1098 |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 493 in/lbs | Housing Material: | Cast Iron |

