How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.31 | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | C: | 5.75 in |
| H-Tap size: | 5/16 - 18 in | G: | 1.38 |
| LQ: | 4.38 in | A: | 3.38 |
| TAP Depth: | 0.61 in | O*: | 1.88 in |
| O: | 1.88 in | T: | 0.875 |
| J: | 4.19 in | I: | 2.75 in |
| F: | 2.75 | BE: | 0.38 in |
| AK: | 4.5 | D: | 2.06 |
| B: | 4.81 | K: | 2.09 in |
| BD: | 6.5 | BF: | 0.41 |
Technical Specifications
| Output Key: | 3/16 X 1.38 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Double |
| Output Diameter (in): | 0.875 in | Assembly: | Q-LR |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 1.52 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | D |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Nitrile | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output RPM: | 175 | Model Code: | 175Q |
| Series Code: | Raider | Thrust Rating - output shaft: | 1098 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 493 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 740 lb |

