How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.88 in | LQ: | 4.38 in |
| BF: | 0.41 | N: | 4.31 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| G: | 1.38 | TAP Depth: | 0.61 in |
| AK: | 4.5 | B: | 4.81 |
| AJ: | 5.88 | K: | 2.09 in |
| T: | 0.875 | A: | 3.38 |
| I: | 2.75 in | H-Tap size: | 5/16 - 18 in |
| F: | 2.75 | C: | 5.75 in |
| D: | 2.06 | J: | 4.19 in |
| BD: | 6.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | Left |
| Output Key: | 3/16 X 1.38 | Assembly: | Q-L |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Nitrile | Output Shaft Assembly Code: | L |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 116.6 |
| Input HP @ 1750 RPM: | 1.14 | Output Diameter (in): | 0.875 in |
| Product Type: | Worm Speed Reducer | Model Code: | 175Q |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 1253 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Torque Rating (in-lb): | 531 in/lbs |

