How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | C: | 5.75 in |
| BF: | 0.41 | O: | 1.88 in |
| A: | 3.38 | Center Distance (in): | 1.75 in |
| T: | 0.875 | H-Tap size: | 5/16 - 18 in |
| AJ: | 5.88 | BE: | 0.38 in |
| TAP Depth: | 0.61 in | J: | 4.19 in |
| F: | 2.75 | G: | 1.38 |
| N: | 4.31 | AK: | 4.5 |
| D: | 2.06 | I: | 2.75 in |
| B: | 4.81 | LQ: | 4.38 in |
| K: | 2.09 in |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Model Code: | 175Q |
| Assembly: | Q-R | Motor Frame Size: | 56C |
| Output Shaft Direction: | Right | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Output Key: | 3/16 X 1.38 |
| Input HP @ 1750 RPM: | 1.14 | Output Diameter (in): | 0.875 in |
| Series Code: | Raider | Ratio: | 15:1 |
| Output Shaft Assembly Code: | R | Ratio Range: | 15:1 |
| Output RPM: | 116.6 | Gear Type: | Worm |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 1253 |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 531 in/lbs |

