How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | Center Distance (in): | 1.75 in |
| TAP Depth: | 0.61 in | I: | 2.75 in |
| D: | 2.06 | A: | 3.38 |
| F: | 2.75 | G: | 1.38 |
| T: | 0.875 | H-Tap size: | 5/16 - 18 in |
| BD: | 6.5 | LQ: | 4.38 in |
| J: | 4.19 in | AJ: | 5.88 |
| AK: | 4.5 | K: | 2.09 in |
| BE: | 0.38 in | N: | 4.31 |
| O: | 1.88 in | BF: | 0.41 |
| B: | 4.81 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | Q-R | Ratio Range: | 30:1 |
| Output Shaft Direction: | Right | Input RPM: | 1,750 |
| Model Code: | 175Q | Series Code: | Raider |
| Motor Frame Size: | 56C | Output RPM: | 58.3 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | R | Input HP @ 1750 RPM: | 0.63 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.38 | Shaft Seal Material: | Nitrile |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 1399 |
| Output Torque Rating (in-lb): | 543 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Housing Material: | Cast Iron |

