How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | BE: | 0.38 in |
| G: | 1.38 | I: | 2.75 in |
| T: | 0.875 | F: | 2.75 |
| D: | 2.06 | BD: | 6.5 |
| K: | 2.09 in | Center Distance (in): | 1.75 in |
| A: | 3.38 | B: | 4.81 |
| BF: | 0.41 | N: | 4.31 |
| TAP Depth: | 0.61 in | AK: | 4.5 |
| J: | 4.19 in | C: | 5.75 in |
| LQ: | 4.38 in | O: | 1.88 in |
| AJ: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Gear Type: | Worm | Output Diameter (in): | 0.875 in |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.41 |
| Model Code: | 175Q | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Assembly: | Q-L | Input Bore (C Face): | 0.625 |
| Ratio: | 50:1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | Left | Shaft Seal Material: | Nitrile |
| Output Key: | 3/16 X 1.38 | Thrust Rating - output shaft: | 1399 |
| Output Torque Rating (in-lb): | 520 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Housing Material: | Cast Iron |

