How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H-Tap size: | 5/16 - 18 in |
| G: | 1.38 | LQ: | 4.38 in |
| C: | 5.75 in | TAP Depth: | 0.61 in |
| F: | 2.75 | T: | 0.875 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| D: | 2.06 | BD: | 6.5 |
| B: | 4.81 | BF: | 0.41 |
| O: | 1.88 in | A: | 3.38 |
| BE: | 0.38 in | N: | 4.31 |
| K: | 2.09 in | J: | 4.19 in |
| I: | 2.75 in |
Technical Specifications
| Output RPM: | 29.1 | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.35 |
| Output Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | L |
| Output Shaft Direction: | Left | Series Code: | Raider |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | Q-L |
| Ratio: | 60:1 | Shaft Seal Material: | Nitrile |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Model Code: | 175Q | Output Key: | 3/16 X 1.38 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 1399 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 490 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 740 lb |

