How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.37 in | TAP Depth: | 0.6 in |
| AK: | 4.5 | T: | 1.125 |
| K: | 2.5 in | I: | 3.56 in |
| B: | 6.13 | F: | 2.88 |
| H-Tap size: | 3/8 - 16 in | N: | 5.08 |
| D: | 2.5 | LQ: | 5.06 in |
| BE: | 0.38 in | C: | 6.94 in |
| J: | 5 in | O: | 2.37 in |
| AJ: | 5.88 | A: | 4.06 |
| BF: | 0.41 | G: | 1.44 |
| BD: | 6.5 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.125 in | Series Code: | Raider |
| Assembly: | Q-L | Output Shaft Assembly Code: | L |
| Ratio: | 10:1 | Output RPM: | 175 |
| Output Key: | 1/4 X 1.75 | Gear Type: | Worm |
| Output Shaft Direction: | Left | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.34 | Model Code: | 237Q |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.38 |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 1714 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 843 lb |

