How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | TAP Depth: | 0.6 in |
| BE: | 0.38 in | J: | 5 in |
| F: | 2.88 | I: | 3.56 in |
| D: | 2.5 | N: | 5.08 |
| LQ: | 5.06 in | B: | 6.13 |
| A: | 4.06 | K: | 2.5 in |
| AK: | 4.5 | Center Distance (in): | 2.37 in |
| O: | 2.37 in | G: | 1.44 |
| AJ: | 5.88 | BF: | 0.41 |
| T: | 1.125 | H-Tap size: | 3/8 - 16 in |
| BD: | 6.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.52 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 116.6 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Nitrile |
| Product Type: | Worm Speed Reducer | Output Key: | 1/4 X 1.75 |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | R | Ratio Range: | 15:1 |
| Assembly: | Q-R | Model Code: | 237Q |
| Motor Frame Size: | 140TC | Series Code: | Raider |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Center Distance (in): | 2.38 | Thrust Rating - output shaft: | 1954 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1191 in/lbs |

