How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | C: | 6.94 in |
| TAP Depth: | 0.6 in | O: | 2.37 in |
| BE: | 0.38 in | B: | 6.13 |
| F: | 2.88 | BD: | 6.5 |
| BF: | 0.41 | H-Tap size: | 3/8 - 16 in |
| I: | 3.56 in | AJ: | 5.88 |
| N: | 5.08 | LQ: | 5.06 in |
| T: | 1.125 | Center Distance (in): | 2.37 in |
| AK: | 4.5 | G: | 1.44 |
| J: | 5 in | D: | 2.5 |
| A: | 4.06 |
Technical Specifications
| Output Shaft Assembly Code: | L | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output RPM: | 116.6 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 1954 |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Model Code: | 237Q | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.52 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.38 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 1.75 | Assembly: | Q-L |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Worm Speed Reducer |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Ratio: | 15:1 | Series Code: | Raider |
| Output Shaft Direction: | Left | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1191 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 843 lb |

